CAD model selection
43737.601
ELECTRO
Order No.
43737.601
EAN
4251269328275
Headline product family
Round gland plate, IP66/IP68 / UL Type 12/4X*
Article name
KEL-DPZ 25|4 CR gy
Short description
Round gland plate with certified sealing IP66/IP68 / UL Type 12/4X*. Metric threads M25-M63.
Product description
KEL-DPZ CR round cable entry plates are designed to route and seal cables without connectors or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space.The assembly of the KEL-DPZ CR round with cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ CR round provides strain relief and protection IP66 / IP68 / UL Type 4X*.The round versions of the KEL-DPZ CR series have a thread to fit in metric cut-outs from M25 to M63. Thus cut-outs for metric cable glands can be used.The products with article ending .600 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1. The materials used for these products have been tested and certified for outgassing according to VOC/SVOC (ISO 14644-8; ISO 16000-6,-9,-11,-25, VDI 2083 sheet 17).The products with the article ending .601 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1.*4X for indoor use only
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material base frame
Polyamide
Colour
grey similar RAL 7035)
Height
22 mm
Mounting height
8 mm
External diameter
39 mm
Cut-out size, metric
M25
Cut-out size, round
25.3 mm
Thread
M25 × 1,5
Thread length
14 mm
For max. number of cables
4
Clamping range 1 (amount)
4
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
5.2 mm
URL Website
https://www.icotek.com/en/products/cleanroom-cable-entry/kel-dpz-cr-round?tab=76598#variant-76625
Preview and CAD generation
Previews
3D
2D