CAD model selection
43816.600
ELECTRO
Order No.
43816.600
EAN
4251269327551
Headline product family
High density gland plate, up to IP66 / UL Type 12
Article name
KEL-DPZ 16|14 CR (S)VOC gy
Short description
Gland plate with high cable density and certified protection up to IP66 / UL Type 12. Available in various sizes.
Product description
KEL-DPZ CR cable entry plates are designed to route and seal a large number cables without connectors, hoses or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space.The KEL-DPZ CR products are a cost and time saving alternative to traditional cable glands.The assembly of the KEL-DPZ CR with cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ CR provides strain relief and protection up to IP66 / UL type 12.The KEL-DPZ CR matches exactly the cut-out dimensions of 6-, 16- and 24-pin standard industrial connectors. The size KEL-DPZ-B CR fits on cut-outs 46 × 46 mm. The very compact size KEL-DPZ-E CR is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed.Especially for Rittal KL / KX terminal boxes the size KEL-DPZ-KX/KL CR (IP65) was created. It was designed for routing up to 72 cables through the pre-cut standard cut-out. The self-tapping screws required for assembly are included in the scope of delivery.The products with article ending .600 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1. The materials used for these products have been tested and certified for outgassing according to VOC/SVOC (ISO 14644-8; ISO 16000-6,-9,-11,-25, VDI 2083 sheet 17).The products with the article ending .601 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1.
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material base frame
Polyamide
Colour
grey similar RAL 7035)
Length
120 mm
Width
58 mm
Height
14 mm
Mounting height
14 mm
Cut-out size
86 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
For max. number of cables
14
Clamping range 1 (amount)
5
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
6.5 mm
Clamping range 2 (amount)
5
Clamping range 2 (min.)
5 mm
Clamping range 2 (max.)
10.2 mm
Clamping range 3 (amount)
4
Clamping range 3 (min.)
9 mm
Clamping range 3 (max.)
16.2 mm
URL Website
https://www.icotek.com/en/products/cleanroom-cable-entry/kel-dpz-cr?tab=76550#variant-77004
Preview and CAD generation
Previews
3D
2D