CAD model selection
54212.600
ELECTRO
Order No.
54212.600
EAN
4251269326011
Headline product family
Split cable entry frame, IP54 / UL Type 12
Article name
KEL-U 10|3 CR (S)VOC
Short description
Grommet based cable entry frames suitable for cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
Split cable entry system for routing cables with connectors providing an IP54 / UL Type 12 rating. Routing, sealing and providing strain relief for cable diameters from 1 to 35 mm.The cable entry system is easy to install. Cable grommets are placed into compartments and are securely fixed to the frame during assembly.The KEL-U CR frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed. The KEL-U-B CR frame matches the cut-out dimensions of 46 × 46 mm measuring instruments.The single-row versions KEL-E CR are particularly suited for flat connectors. The small frames are ideal for applications with limited space.A flat rubber gasket is included in the shipment.The products with article ending .600 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1. The materials used for these products have been tested and certified for outgassing according to VOC/SVOC (ISO 14644-8; ISO 16000-6,-9,-11,-25, VDI 2083 sheet 17).The products with the article ending .601 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1.
PU
5
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
98 mm
Width
58 mm
Height
17 mm
Mounting height
17 mm
Cut-out size
65 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Material screws
Mild steel, galvanically zinc plated
For max. number of cables
9
Max. cable diameter
35 mm
Suitable for grommets (amount) 1
2
Suitable for grommets (type) 1
KT cable grommets small
Suitable for grommets (amount) 2
1
Suitable for grommets (type) 2
KT cable grommets large
URL Website
https://www.icotek.com/en/products/cleanroom-cable-entry/kel-u-cr?tab=76259#variant-76285
Preview and CAD generation
Previews
3D
2D