CAD model selection
    icotek 35 mm top hat DIN rail
    ELECTRO
    12/17/24
    icotek 80/20 (25 x 25 mm)
    ELECTRO
    7/16/25
    icotek 80/20 (40 x 40 mm)
    ELECTRO
    7/16/25
    icotek Bosch Rexroth (10 mm groove)
    ELECTRO
    7/16/25
    icotek Bosch Rexroth (8 mm groove)
    ELECTRO
    7/16/25
    icotek C section rail (C30)
    ELECTRO
    12/17/24
    icotek item (6 mm groove)
    ELECTRO
    7/16/25
    icotek MayTec PG40 (8 mm groove)
    ELECTRO
    7/16/25
    icotek MiniTec (8 mm groove)
    ELECTRO
    7/16/25
    icotek MiniTec / item (8 mm groove)
    ELECTRO
    7/16/25
    icotek Rittal punched section
    ELECTRO
    7/16/25
    icotek Telex
    ELECTRO
    2/6/26
    icotek Universal (adhesive)
    ELECTRO
    12/17/24
    icotek Universal (screw mount)
    ELECTRO
    12/17/24
    icotek 19" rack system/61073 - 19" rack system
    ELECTRO
    12/17/24
    icotek 19" rack system/61074 - 19" rack system
    7/16/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models